Destaco Logo

REINFORCED BOOM TUBING

CPI-PAT-40-150 : PAT Aluminum Tubing

CPI-PAT-40-150 - Plain Al Tube, 40mm Dia, 150mm Long

Visit Product Series:

Round Tooling-Booms Tubing

Unit View

Dimensions / Applications

  • Length (in)5.9
  • Product ApplicationHANDLING

Technical Details

  • Diameter (in)1.57
  • Linear Deflection5.6mm @ 100lb/24.00"
  • Supplied?No
  • Torsional Twist3.2° @ 300ft-lbs
  • Tube Size40 mm
  • U-Hook Included?No

Product Information

  • BrandDESTACO
  • MaterialAluminum
  • Product TypePat Aluminum Tubing
  • Spindle Included?No

Related Products