Destaco Logo

REINFORCED BOOM TUBING

CPI-PAT-50T-24 : PAT Thin Wall Aluminum Tubing

CPI-PAT-50T-24Plain Alum Tube 1/2 inch Dia X 24 inch Long

Visit Product Series:

Round Tooling-Booms Tubing

Unit View

Dimensions / Applications

  • Length (in)24
  • Weight (lb)0.26

Technical Details

  • Diameter (in)0.5
  • Wall Thickness (in)0.085
  • Supplied?No
  • Tube Size0.50 in
  • U-Hook Included?No

Product Information

  • BrandDESTACO
  • MaterialAluminum
  • Product TypeTubing, Thin Wall
  • Spindle Included?No