Destaco Logo

REINFORCED BOOM TUBING

CPI-PAT-60-150 : PAT Aluminum Tubing

CPI-PAT-60-150PAT Aluminum Tubing

Visit Product Series:

Round Tooling-Booms Tubing

Unit View

Dimensions / Applications

  • Length (in)5.9

Technical Details

  • Diameter (in)2.36
  • Linear Deflection17.8mm @ 150lb/48.00"
  • Supplied?No
  • Torsional Twist3.3° @ 600ft-lbs
  • Tube Size60 mm
  • U-Hook Included?No

Product Information

  • BrandDESTACO
  • MaterialAluminum
  • Product TypePat Aluminum Tubing
  • Spindle Included?No