Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
REINFORCED BOOM TUBING
DESTACO - Workholding Equipment & Automation Tooling Solutions
Robotic Tooling
Round Tooling
Round Tooling-Booms Tubing
CPI-PAT-75T-12 - Plain Alum Tube 3/4In. X 12In. Long
CPI-PAT-75T-12 - Plain Alum Tube 3/4In. X 12In. Long
Email product details
Visit Product Series:
Round Tooling-Booms Tubing
Request Quote
Technical Details
CAD / Download
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Length (in)
12
Weight (lb)
0.2
Product Application
HANDLING
Technical Details
Diameter (in)
0.75
Wall Thickness (in)
0.085
Supplied?
No
Tube Size
0.75 in
U-Hook Included?
No
Product Information
Brand
DESTACO
Material
Aluminum
Product Type
Tubing, Thin Wall
Spindle Included?
No
CAD / Download
Resources
FAQs
Articles
Related Products
Booms Tubing
CPI-PAT-75T-24 - Plain Aluminum Tube -3/4 inch Dia X 24 inch Long
Add to quote
Explore
Booms Tubing
CPI-PAT-50T-12 - Plain Alum Tube 1/2In. X 12In. Long
Add to quote
Explore