Destaco Logo

REINFORCED BOOM TUBING

CPI-PST-10-200 : PST Steel Tubing, 1 inch Diameter - 200mm Long

CPI-PST-10-200Plain Steel Tube 1 inch Diameter - 200mm Long

Visit Product Series:

Round Tooling-Booms Tubing

Unit View

Dimensions / Applications

  • Length (in)7.87
  • Weight (lb)0.79

Technical Details

  • Diameter (in)1.0
  • Wall Thickness (in)0.125
  • Linear Deflection0.9 mm (0.003") @ 50lb/12.00"
  • Supplied?No
  • Torsional Twist.001° @ 100 ft-lb
  • Tube Size1.00 in
  • U-Hook Included?No

Product Information

  • BrandDESTACO
  • MaterialSteel
  • Product TypePlain Steel Tube
  • Spindle Included?No