Destaco Logo

REINFORCED BOOM TUBING

CPI-PST-10-300 - 1 inch Od X .75 inch Id Hyd Tube X 300mm

Visit Product Series:

Round Tooling-Booms Tubing

Unit View

Dimensions / Applications

  • Length (in)11.81
  • Weight (lb)1.19

Technical Details

  • Diameter (in)1.0
  • Wall Thickness (in)0.125
  • Linear Deflection0.9 mm (0.003") @ 50lb/12.00"
  • Supplied?No
  • Torsional Twist.001° @ 100 ft-lb
  • Tube Size1.00 in
  • U-Hook Included?No

Product Information

  • BrandDESTACO
  • MaterialSteel
  • Product TypeHyd Tubing
  • Spindle Included?No