Destaco Logo

ALUMINUM, END FLANGE & MID FLANGE MOUNTS

CPI-BC-00-100 : BC-00-xxx Base Mount Block

CPI-BC-00-100Base Clamp 1In. Bore

Visit Product Series:

Round Tooling-Flange Mounts

Unit View

Dimensions / Applications

  • Weight (lb)0.55
  • Product ApplicationHANDLING

Technical Details

  • Maximum Static Clamp Load (ft lb)10
  • Spindle Included?No
  • Supplied?No
  • Tube Size1.00 in

Product Information

  • BrandDESTACO
  • MaterialAluminum
  • Product TypeBlock, Base Mount