Destaco Logo

ALUMINUM, END FLANGE & MID FLANGE MOUNTS

CPI-BC-00-25 : BC-00-xxx Base Mount Block

CPI-BC-00-25 - Block, Base Mount

Visit Product Series:

Round Tooling-Flange Mounts

Unit View

Dimensions / Applications

  • Weight (lb)0.55
  • Product ApplicationHANDLING

Technical Details

  • Maximum Static Clamp Load (ft lb)10
  • Supplied?No
  • Tube Size25 mm

Product Information

  • BrandDESTACO
  • MaterialAluminum
  • Product TypeBlock, Base Mount
  • Spindle Included?No

Related Products