Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
ALUMINUM, END FLANGE & MID FLANGE MOUNTS
DESTACO - Workholding Equipment & Automation Tooling Solutions
Robotic Tooling
Round Tooling
Round Tooling-Flange Mounts
CPI-CL-15-238F - Clamp Block 1.5In. Flange Mount
CPI-CL-15-238F - Clamp Block 1.5In. Flange Mount
Email product details
Visit Product Series:
Round Tooling-Flange Mounts
Request Quote
Technical Details
CAD / Download
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Weight (lb)
1.61
Product Application
HANDLING
Technical Details
Maximum Static Clamp Load (ft lb)
150
Supplied?
No
Tube Size
1.50 in
Product Information
Brand
DESTACO
Material
Aluminum
Product Type
Clamp Block - Flange Mount
Spindle Included?
No
CAD / Download
Resources
FAQs
Articles
Related Products
Flange Mounts
CPI-KL-60-80F-90 - Clamp Block Flange Mount 60mm
Add to quote
Explore
Flange Mounts
CPI-BC-00-150 - Base Clamp 1.5In. Bore
Add to quote
Explore