Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
ALUMINUM, END FLANGE & MID FLANGE MOUNTS
DESTACO - Workholding Equipment & Automation Tooling Solutions
Robotic Tooling
Round Tooling
Round Tooling-Flange Mounts
CPI-CL-15-82M63-LH-90 - 1.50 inch MID MT. CLAMP FOR 82M63 LH
CPI-CL-15-82M63-LH-90 - 1.50 inch MID MT. CLAMP FOR 82M63 LH
Email product details
Visit Product Series:
Round Tooling-Flange Mounts
Request Quote
Technical Details
CAD / Download
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Technical Details
Supplied?
No
Product Information
Brand
DESTACO
Product Type
Mount, End Flange
Spindle Included?
No
CAD / Download
Resources
FAQs
Articles
Related Products
Flange Mounts
CPI-CL-25-238F-90 - 150 To 2.5 inch Tube Clamp
Add to quote
Explore
Flange Mounts
CPI-CL-25-312F-90 - Clamp Block 2.5In. Flange Mount 90
Add to quote
Explore