Destaco Logo

ALUMINUM, END FLANGE & MID FLANGE MOUNTS

Default Image

CPI-CL-60-125F - Heavy Duty Flange Mount; 60mm With 125mm Bolt Circle

Visit Product Series:

Round Tooling-Flange Mounts

Unit View

Dimensions / Applications

  • Weight (lb)9.86
  • Product ApplicationHANDLING

Technical Details

  • Maximum Static Clamp Load (ft lb)550.0
  • Supplied?No
  • Tube Size60 mm

Product Information

  • BrandDESTACO
  • MaterialAluminum
  • Product TypeFlange Mount
  • Spindle Included?No

Related Products