Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
ALUMINUM, END FLANGE & MID FLANGE MOUNTS
DESTACO - Workholding Equipment & Automation Tooling Solutions
Robotic Tooling
Round Tooling
Round Tooling-Flange Mounts
CPI-KL-60-78F - Flange Clamp 60 mm Dia
CPI-KL-60-78F - Flange Clamp 60 mm Dia
Email product details
Visit Product Series:
Round Tooling-Flange Mounts
Request Quote
Technical Details
CAD / Download
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Weight (lb)
2.73
Product Application
HANDLING
Technical Details
Maximum Static Clamp Load (ft lb)
500.0
Supplied?
No
Tube Size
60 mm
Product Information
Brand
DESTACO
Material
Aluminum
Product Type
Flange Clamp 60 Mm Dia
Spindle Included?
No
CAD / Download
Resources
FAQs
Articles
Related Products
Flange Mounts
CPI-KL-40-60F - Flange Clamp 40 mm Dia.
Add to quote
Explore
602/604/624 Series
604-MM - Straight Line Action Clamp - Metric
Add to quote
Explore