Destaco Logo

ALUMINUM, END FLANGE & MID FLANGE MOUNTS

CPI-KL-60-80F-90 - Clamp Block Flange Mount 60mm

CPI-KL-60-80F-90Clamp Block, Flange Mount, 60mm

Visit Product Series:

Round Tooling-Flange Mounts

Unit View

Dimensions / Applications

  • Weight (lb)2.24
  • Product ApplicationHANDLING

Technical Details

  • Maximum Static Clamp Load (ft lb)500.0
  • Spindle Included?No
  • Supplied?No
  • Tube Size90 mm

Product Information

  • BrandDESTACO
  • MaterialAluminum
  • Product TypeClamp Block - Flange Mount