Destaco Logo

SWIVEL ARM, SINGLE END EXTENSIONS FOR ROUND TOOLING

CPI-ES10-075-13 - Single End Extensions, ES Ø25mm/1.00 Inch Extension for Ø19.1mm [.75 Inch] Apple Core

CPI-ES10-075-13Single End Extensions, ES Ø25mm/1.00 Inch Extension for Ø19.1mm [.75 Inch] Apple Core

Visit Product Series:

Round Tooling-Single-End ExtensionMount End Single End Extensions

Unit View

Dimensions / Applications

  • Length (in)13
  • Weight (lb)1.06

Technical Details

  • Apple Core (in)0.75
  • Apple Core Size19
  • Spindle Included?No
  • Supplied?No
  • Tube Size1.00 in

Product Information

  • BrandDESTACO
  • FinishSilver
  • MaterialAluminum
  • Product TypeSingle End Extensions