
SWIVEL ARM, SINGLE END EXTENSIONS FOR ROUND TOOLING

Visit Product Series:
Round Tooling-Single-End ExtensionUnit View
Dimensions / Applications
- Length (in)25
- Weight (lb)1.87
Technical Details
- Apple Core (in)0.75
- Apple Core Size19
- Supplied?No
- Tube Size1.00 in
Product Information
- BrandDESTACO
- FinishSilver
- MaterialAluminum
- Product TypeSingle End Extensions
- Spindle Included?No
Related Products
Single End Extension
CPI-ES10-075-24 - Single End .075In. Dia Bore 24In. L
%3Afill(white)%2Fcatsy.1004%2F_xl%2F4075042645%2FSingle%2BEnd%2BExtensions%2BCPI-ES10-075%2B-%2B988.jpg%2Frename%2FSingle%2BEnd%2BExtensions%2BCPI-ES10-075%2B-%2B988.png&w=3840&q=75)