Destaco Logo

SWIVEL ARM, SINGLE END EXTENSIONS FOR ROUND TOOLING

CPI-ES10-100-03 - Single End 1In Dia Bore 3In L

CPI-ES10-100-03 - Single End 1In Dia Bore 3In L

Visit Product Series:

Round Tooling-Single-End ExtensionRod End Single End Extensions

Unit View

Dimensions / Applications

  • Length (in)3
  • Weight (lb)0.42
  • Product ApplicationHANDLING

Technical Details

  • Maximum Static Clamp Load (ft lb)200
  • Supplied?No
  • Tube Size1.00 in

Product Information

  • BrandDESTACO
  • FinishSilver
  • MaterialAluminum
  • Product TypeSingle End Extensions
  • Spindle Included?No

Related Products