Destaco Logo

SWIVEL ARM, SINGLE END EXTENSIONS FOR ROUND TOOLING

CPI-ES10-B112-15 - Single End Extensions

Visit Product Series:

Round Tooling-Single-End ExtensionMount End Single End Extensions

Unit View

Dimensions / Applications

  • Length (in)15
  • Weight (lb)1.32

Technical Details

  • Supplied?No
  • Tube Size1.00 in

Product Information

  • BrandDESTACO
  • FinishSilver
  • MaterialAluminum
  • Product TypeSingle End Extensions
  • Spindle Included?No