Destaco Logo

SWIVEL ARM, SINGLE END EXTENSIONS FOR ROUND TOOLING

CPI-ES25-19-150 - Single End Extensions

Visit Product Series:

Round Tooling-Single-End ExtensionMount End Single End Extensions

Unit View

Dimensions / Applications

  • Length (in)5.91
  • Weight (lb)0.55
  • Product ApplicationHANDLING

Technical Details

  • Apple Core (in)0.75
  • Apple Core Size19
  • Supplied?No
  • Tube Size25 mm

Product Information

  • BrandDESTACO
  • FinishBlue
  • MaterialAluminum
  • Product TypeSingle End Extensions
  • Spindle Included?No