
SWIVEL ARM, SINGLE END EXTENSIONS FOR ROUND TOOLING

Unit View
Dimensions / Applications
- Length (in)9.84
- Weight (lb)0.69
- Product ApplicationHANDLING
Technical Details
- Apple Core (in)0.75
- Apple Core Size19
- Supplied?No
- Tube Size25 mm
Product Information
- BrandDESTACO
- FinishBlue
- MaterialAluminum
- Product TypeSingle End Extensions
- Spindle Included?No
Related Products
Single End Extension
CPI-ES25-19-175 - Single End Extensions
%3Afill(white)%2Fcatsy.1004%2F_xl%2F4075042217%2FSingle%2BEnd%2BExtensions%2BCPI-ES25-25%2B-%2B992.jpg%2Frename%2FSingle%2BEnd%2BExtensions%2BCPI-ES25-25%2B-%2B992.png&w=3840&q=75)