Destaco Logo

SWIVEL ARM, SINGLE END EXTENSIONS FOR ROUND TOOLING

CPI-ES25-25-250 - SINGLE END EXTENSION ARM ASSEMBLY

Visit Product Series:

Round Tooling-Single-End Extension

Unit View

Dimensions / Applications

  • Length (in)9.84
  • Weight (lb)0.89
  • Product ApplicationHANDLING

Technical Details

  • Maximum Static Clamp Load (ft lb)200
  • Supplied?No
  • Tube Size25 mm

Product Information

  • BrandDESTACO
  • FinishBlue
  • MaterialAluminum
  • Product TypeSingle End Extensions
  • Spindle Included?No

Related Products