Destaco Logo

SWIVEL ARM, SINGLE END EXTENSIONS FOR ROUND TOOLING

CPI-ES25-25-300 : ES Ø25mm/1.00 Rod End Extensions

CPI-ES25-25-300SINGLE END EXTENSION ARM ASSEMBLY, Ø25mm/1.00 Rod End Extensions

Visit Product Series:

Round Tooling-Single-End ExtensionRod End Single End Extensions

Unit View

Dimensions / Applications

  • Length (in)11.81
  • Weight (lb)1.02
  • Product ApplicationHANDLING

Technical Details

  • Maximum Static Clamp Load (ft lb)200
  • Supplied?No
  • Tube Size25 mm

Product Information

  • BrandDESTACO
  • FinishBlue
  • MaterialAluminum
  • Product TypeSingle End Extensions
  • Spindle Included?No