
SWIVEL ARM, SINGLE END EXTENSIONS FOR ROUND TOOLING

Unit View
Dimensions / Applications
- Length (in)5.91
- Weight (lb)0.64
- Product ApplicationHANDLING
Technical Details
- Maximum Static Clamp Load (ft lb)200.0
- Supplied?No
- Tube Size40 mm
Product Information
- BrandDESTACO
- FinishBlue
- MaterialAluminum
- Product TypeSingle End Extensions
- Spindle Included?No