Destaco Logo

SWIVEL ARM, SINGLE END EXTENSIONS FOR ROUND TOOLING

Default Image

Visit Product Series:

Round Tooling-Single-End Extension

Unit View

Dimensions / Applications

  • Length (in)3.48
  • Weight (lb)0.14

Technical Details

  • Supplied?No
  • Tube Size0.50 in

Product Information

  • BrandDESTACO
  • FinishSilver
  • MaterialAluminum
  • Product TypeMicrtooling Single End Ext.
  • Spindle Included?No

Related Products