Destaco Logo

SWIVEL ARM, SINGLE END EXTENSIONS FOR ROUND TOOLING

CPI-MSE-50-50-06 - Single End Extension

Visit Product Series:

Round Tooling-Single-End Extension

Unit View

Dimensions / Applications

  • Length (in)6.23
  • Weight (lb)0.2
  • Product ApplicationHANDLING

Technical Details

  • Supplied?No
  • Tube Size0.50 in

Product Information

  • BrandDESTACO
  • FinishSilver
  • MaterialAluminum
  • Product TypeSingle End Extension
  • Spindle Included?No