Destaco Logo

WRIST ROTATION ASSEMBLIES FOR ROUND TOOLING

Default Image

CPI-WRWM-45-60-50 - Wrist Rotate Unit

Visit Product Series:

Round Tooling-Wrist Rotate Units

Unit View

Dimensions / Applications

  • Length (in)19.26
  • Weight (lb)8.58

Technical Details

  • Rotation45
  • Supplied?No
  • Tube Size60 mm

Product Information

  • BrandDESTACO
  • Product TypeWrist Rotate Unit
  • Spindle Included?No
Related Products