
WRIST ROTATION ASSEMBLIES FOR ROUND TOOLING

Unit View
Dimensions / Applications
- Length (in)19.26
- Weight (lb)10.56
Technical Details
- Rotation90
- Supplied?No
- Tube Size60 mm
Product Information
- BrandDESTACO
- Product TypeWrist Rotate Unit
- Spindle Included?No
