Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
MODULAR, CAM-STYLE PRESSROOM GRIPPER FOR METAL SHEETS – 84N2
DESTACO - Workholding Equipment & Automation Tooling Solutions
Gripping
Sheet Metal Grippers
Sheet Metal Gripper Series
Sheet Metal Grippers-84N2
84N2-G-075-PA-0000-0-0-00 - 84N2 Sheet Metal Gripper, 90° Jaw Configuration
84N2-G-075-PA-0000-0-0-00 - 84N2 Sheet Metal Gripper, 90° Jaw Configuration
Email product details
Visit Product Series:
Sheet Metal Grippers-84N2
Request Quote
Configure with accessories
Technical Details
CAD / Configure
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Technical Details
Supplied?
No
Product Information
Brand
DESTACO
Product Type
Sheet Metal Gripper
Spindle Included?
No
CAD / Configure
Resources
FAQs
Articles
Related Products
84N1 Series
84N1-G-075-FA02-0-0-00 - 84N1 Series Gripper
Add to quote
Explore
84N1 Series
84N1-G-030-FA00-0-0-00 - 84N1 Series Gripper
Add to quote
Explore