Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
MODULAR, CAM-STYLE PRESSROOM GRIPPER FOR METAL SHEETS – 84N2
DESTACO - Workholding Equipment & Automation Tooling Solutions
Gripping
Sheet Metal Grippers
Sheet Metal Gripper Series
Sheet Metal Grippers-84N2
84N2_Series - Sheet Metal Gripper
84N2_Series - Sheet Metal Gripper
Email product details
Visit Product Series:
Sheet Metal Grippers-84N2
Request Quote
Configure with accessories
Technical Details
CAD / Configure
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Weight (lb)
0.594
Technical Details
Grip Force (lbf)
226
Supplied?
No
Product Information
Brand
DESTACO
Product Type
Sheet Metal Gripper
Spindle Included?
No
Used With Model/Series
84N2 Series
CAD / Configure
Resources
FAQs
Articles
Related Products
84N1 Series
84N1_Series - Sheet Metal Gripper
Add to quote
Explore
84N5 Series
84N5_Series - Sheet Metal Gripper
Add to quote
Explore