
SQUEEZE ACTION PLIER CLAMPS FOR WELDING, ASSEMBLY & CLOSURES – 345 SERIES

Unit View
Dimensions / Applications
- Height (in)10.86
- Length (in)6.47
- Weight (lb)2.7
- Width (in)1.97
- Product ApplicationCLAMPING
Technical Details
- Jaw Depth (in)2.69
- Jaw Width (in)10.12
- Maximum Holding Capacity (lbf)800
- Release MechanismOne Hand Movement of Handle
- Spindle Part Number468206-M
- Spindle ThreadM10
- Supplied?Yes
Product Information
- Accessories468206-M
- BrandDESTACO
- Handle ColorRed
- Product TypeSqueeze-Action Plier Clamp
- Spindle Included?No
- Standard MaterialSteel