
Squeeze Action Manual Clamps

SQUEEZE ACTION PLIER CLAMPS FOR WELDING, ASSEMBLY & CLOSURES – 345 SERIES
Features
- Clamps lock automatically when closing
- Features the DESTACO trigger release for easy one-hand opening
- Most models feature jaws drop-forged in steel
- Forged models are heat-treated alloy steel and machined to close tolerances.
Markets
| Product | Short Description | Product Type | Standard Material | Jaw Width (in) | Number Of Adjustable Spindles | Maximum Holding Capacity (lbf) | Release Mechanism | Jaw Depth (in) | Weight (lbs) | Holding Capacity- Minimum (Lbf) | Spindle Thread | Accessories |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Special Handclamp | Squeeze-Action Plier Clamp | Steel | 10.12 | 1 | 800 | One Hand Movement of Handle | 2.69 | 2.69 | 10 | M10 | 468206-M | |
| CLAMP, HOLD-DOWN ACTION | Squeeze-Action Plier Clamp | Steel | 10.12 | 1 | 800 | One Hand Movement of Handle | 2.69 | 2.7 | 10 | M10 | 468206-M |