Destaco Logo

PNEUMATIC TOGGLE CLAMPS FOR ASSEMBLY & WELDING – 8007 SERIES

8007-E - Pneumatic Hold Down Clamp

8007-EPneumatic Hold Down Clamp

Visit Product Series:

Standard Pneumatic Clamps-8007

Unit View

Dimensions / Applications

  • Height (in)5.72
  • Length (in)10.19
  • Weight (lb)4
  • Width (in)2.60
  • Product ApplicationCLAMPING

Technical Details

  • Air Consumption (ft³)0.016
  • Clamp Arm Length (in)2.68
  • Exerting Force (lbf)605.0
  • Height Under Clamp Arm (in)1.39
  • Maximum Holding Capacity (lbf)830.0
  • Air Port sizeG-1/8
  • Spindle Included?No
  • Supplied?No

Product Information

  • Accessories810169|8EA-109-1|CABL-010|CABL-013|8007-LC
  • BrandDESTACO
  • Product TypePneumatic Clamp