Destaco Logo

STANDARD, LIGHT DUTY PNEUMATIC CLAMPS

DESTACO’s 8007 Series pneumatic toggle clamps

PNEUMATIC TOGGLE CLAMPS FOR ASSEMBLY & WELDING – 8007 SERIES

DESTACO’s 8007 Series pneumatic toggle clamps feature hardened pins/bushings at all pivot points for long life cycle, solid clamping bar that can be modified to suit your application, and is sensor ready for round or T-slot style sensors. Common applications for these pneumatic clamps include assembly and welding.

Features

  • Toggle-lock safety feature, so they stay mechanically locked even with total loss of air pressure
  • Consistent clamping force
  • Remote operation
  • Fast response time

Markets

Applications

Product
Short Description
Product Type
Clamp Arm Length (in)
Exerting Force (lbf)
Height Under Clamp Arm (in)
Maximum Holding Capacity (lbf)
Air Port size
8007-E with Left Handle | 8007-EHLPneumatic Clamp2.686051.39830G-1/8
Standard PowerclampPneumatic Clamp2.686051.39830G-1/8
8007-E with Right Handle | 8007-EHRPneumatic Clamp2.686051.39830G-1/8