
PNEUMATIC TOGGLE CLAMPS FOR ASSEMBLY & WELDING – 8007 SERIES

Visit Product Series:
Standard Pneumatic Clamps-8007Unit View
Dimensions / Applications
- Height (in)5.72
- Length (in)10.19
- Weight (lb)4
- Width (in)4.71
- Product ApplicationCLAMPING
Technical Details
- Air Consumption (ft³)0.016
- Clamp Arm Length (in)2.68
- Exerting Force (lbf)605.0
- Height Under Clamp Arm (in)1.39
- Maximum Holding Capacity (lbf)830.0
- Air Port sizeG-1/8
- Supplied?No
Product Information
- Accessories810169|8EA-109-1|CABL-010|CABL-013|8007-LC
- BrandDESTACO
- Product TypePneumatic Clamp
- Spindle Included?No