Destaco Logo

PNEUMATIC TOGGLE CLAMPS WITH FLOW RESTRICTION FOR ASSEMBLY & WELDING – 807 SERIES

807-U-LC : Replacement Clamp Assembly

807-U-LCReplacement Clamp Assembly

Visit Product Series:

Standard Pneumatic Clamps-807Standard Pneumatic Clamps-Accessories

Unit View

Dimensions / Applications

  • Height (in)5.83
  • Length (in)4.50
  • Weight (lb)1.5
  • Width (in)2.06
  • Product ApplicationCLAMPING

Technical Details

  • Supplied?No

Product Information

  • Accessory TypeReplacement Clamp Assembly
  • BrandDESTACO
  • Product TypePneumatic Hold Down Action Clamp
  • Series Used On807
  • Spindle Included?No
  • Used With Model/Series807-U|807-UE