
PNEUMATIC TOGGLE CLAMPS WITH FLOW RESTRICTION FOR ASSEMBLY & WELDING – 807 SERIES

Visit Product Series:
Standard Pneumatic Clamps-807Unit View
Dimensions / Applications
- Weight (lb)1.66
- Application - AssemblyExcellent/High
- Application - WeldingFair/Medium
- Product ApplicationCLAMPING
Technical Details
- Air Consumption (ft³)0.015
- Clamp Arm Length (in)2.51
- Cylinder Bore (in)1.26
- Exerting Force (lbf)576.0
- Height Under Clamp Arm (in)1.38
- Maximum Holding Capacity (lbf)375.0
- Air Port size1/8 NPT
- Operating Temperature-10° to 90°C (-14° to 194° F)
- Supplied?No
Product Information
- AccessoriesCABL-010|CABL-013|807-U-LC|807CYL
- BrandDESTACO
- Clamp Arm Styleu-bar
- Handle ColorRed
- Product TypePneumatic Hold Down Action Clamp
- Spindle Included?No
Related Products
Extrusions
B-60-1435-0 - Boom 60mm X 1435mm Long
%3Afill(white)%2Fcatsy.1004%2FBooms%2BB_90_3000_0%2B-%2B1394.jpg%2Frename%2FBooms%2BB_90_3000_0%2B-%2B1394.png&w=3840&q=75)
%3Afill(white)%2Fcatsy.1004%2FBooms%2BB_60_3000_0%2B-%2B1393.tif%2Frename%2FBooms%2BB_60_3000_0%2B-%2B1393.png&w=3840&q=75)