Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
PNEUMATIC TOGGLE CLAMPS WITH FLOW RESTRICTION FOR ASSEMBLY & WELDING – 807 SERIES
DESTACO - Workholding Equipment & Automation Tooling Solutions
Clamping
Pneumatic Clamping
Pneumatic Toggle Clamp
Standard Pneumatic Clamps-807
807-UH - Pneumatic Version of 207-U Manual Clamp w/ Handle Option
807-UH - Pneumatic Version of 207-U Manual Clamp w/ Handle Option
Email product details
Visit Product Series:
Standard Pneumatic Clamps-807
Request Quote
Technical Details
CAD / Download
Accessories
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Length (in)
9.33
Weight (lb)
1.66
Application - Assembly
Excellent/High
Application - Welding
Fair/Medium
Product Application
CLAMPING
Technical Details
Air Consumption (ft³)
0.015
Clamp Arm Length (in)
2.51
Cylinder Bore (in)
1.26
Exerting Force (lbf)
576.0
Height Under Clamp Arm (in)
1.38
Maximum Holding Capacity (lbf)
375.0
Air Port size
1/8 NPT
Operating Temperature
-10° to 90°C (-14° to 194° F)
Port
Standard Ports
Supplied?
No
Product Information
Accessories
507107|810169|8EA-109-1|CABL-010|CABL-013|807-U-LC|807CYL|802450-32-1-00
Brand
DESTACO
Clamp Arm Style
u-bar
Product Type
Pneumatic Hold Down Action Clamp
Replacement Seal Kit
802450-32-1-00
Spindle Included?
No
CAD / Download
Accessories
Resources
FAQs
Articles
Related Products
807 Series
807-UHE - Pneumatic Version of 207-U Manual Clamp w/ Handle Option
Add to quote
Explore
807 Series
807-S - Pneumatic Version of 207-S Manual Clamp
Add to quote
Explore