
PNEUMATIC TOGGLE CLAMPS WITH FLOW RESTRICTION FOR ASSEMBLY & WELDING – 807 SERIES

Visit Product Series:
Standard Pneumatic Clamps-807Unit View
Dimensions / Applications
- Length (in)9.33
- Weight (lb)1.66
- Application - AssemblyExcellent/High
- Application - WeldingFair/Medium
- Product ApplicationCLAMPING
Technical Details
- Air Consumption (ft³)0.015
- Clamp Arm Length (in)2.51
- Cylinder Bore (in)1.26
- Exerting Force (lbf)576.0
- Height Under Clamp Arm (in)1.38
- Maximum Holding Capacity (lbf)375.0
- Air Port size1/8 NPT
- Operating Temperature-10° to 90°C (-14° to 194° F)
- PortStandard Ports
- Supplied?No
Product Information
- AccessoriesCABL-010|CABL-013|807-U-LC|807CYL
- BrandDESTACO
- Clamp Arm Styleu-bar
- Product TypePneumatic Hold Down Action Clamp
- Replacement Seal Kit802450-32-1-00
- Spindle Included?No
%3Afill(white)%2Fcatsy.1004%2F807-UH%2B-%2B18879.jpg%2Frename%2F807-UH%2B-%2B18879.png&w=3840&q=75)
%3Afill(white)%2Fcatsy.1004%2F807-U_UE.tif%2Frename%2F807-U_UE.png&w=3840&q=75)