Destaco Logo

PNEUMATIC TOGGLE CLAMPS WITH FLOW RESTRICTION FOR ASSEMBLY & WELDING – 810 SERIES

810-S - Pneumatic Hold Down Clamp

810-SPneumatic Hold Down Clamp, Pneumatic Version of 210-S Manual Clamp | 810-S

Visit Product Series:

Standard Pneumatic Clamps-810

Unit View

Dimensions / Applications

  • Height (in)7.37
  • Length (in)11.70
  • Weight (lb)5
  • Width (in)2.86
  • Application - AssemblyExcellent/High
  • Application - WeldingFair/Medium
  • Duty CycleFair/Medium
  • Product ApplicationCLAMPING

Technical Details

  • Air Consumption (ft³)0.029
  • Clamp Arm Length (in)3.57
  • Cylinder Bore (in)1.57
  • Exerting Force (lbf)702.0
  • Height Under Clamp Arm (in)1.79
  • Maximum Holding Capacity (lbf)750.0
  • Air Port size1/8 NPT
  • Bolt Retainer210114
  • Operating Temperature-10° to 90°C (-14° to 194° F)
  • Spindle Included?No

Product Information

  • Accessories210114|810169|8EA-109-1|CABL-010|CABL-013|810-S-LC|810CYL|810450-40-1-00
  • BrandDESTACO
  • Clamp Arm Stylesolid
  • Product TypePneumatic Toggle Clamp
  • Replacement Seal Kit810450-40-1-00