
PNEUMATIC TOGGLE CLAMPS WITH FLOW RESTRICTION FOR ASSEMBLY & WELDING – 830 SERIES

Unit View
Dimensions / Applications
- Length (in)11.43
- Weight (lb)6.17
- Application - AssemblyExcellent/High
- Application - WeldingFair/Medium
- Product ApplicationCLAMPING
Technical Details
- Air Consumption (ft³)0.029
- Cylinder Bore (in)1.57
- Exerting Force (lbf)800.0
- Maxmum Holding Capacity (lb)2500.0
- Plunger Height (in)1.06
- Plunger Travel (in)1.25
- Air Port size1/8 NPT
- Operating Temperature-10° to 90°C (-14° to 194° F)
- Plunger Thread3/8-16
- Supplied?No
Product Information
- Accessories810169|8EA-109-1|CABL-010|CABL-013|810CYL|810450-40-1-00
- BrandDESTACO
- Product TypePneumatic Straight-Line Action Clamp
- Replacement Seal Kit810450-40-1-00
- Spindle Included?No
Related Products
830 Series
830-LC - 830 without Cylinder
%3Afill(white)%2Fcatsy.1004%2F803.tif%2Frename%2F803.png&w=3840&q=75)
%3Afill(white)%2Fcatsy.1004%2F830.tif%2Frename%2F830.png&w=3840&q=75)