Destaco Logo

STANDARD, LIGHT DUTY PNEUMATIC CLAMPS

DESTACO’s 830 Series pneumatic toggle clamps feature built-in flow restriction that eliminates the need for external flow controls, is sensor ready for round or T-slot style sensors, and function as the pneumatic version of the Model 630 manual straight line action clamps.

PNEUMATIC TOGGLE CLAMPS WITH FLOW RESTRICTION FOR ASSEMBLY & WELDING – 830 SERIES

DESTACO’s 830 Series pneumatic toggle clamps feature built-in flow restriction that eliminates the need for external flow controls, is sensor ready for round or T-slot style sensors, and function as the pneumatic version of the Model 630 manual straight line action clamps. Common applications for these clamps include assembly and welding.

Features

  • Toggle-lock safety feature, so they stay mechanically locked even with total loss of air pressure
  • Consistent clamping force
  • Remote operation
  • Fast response time

Markets

Applications

Product
Accessories Type
Air Port size
Exerting Force (lbf)
Cylinder Bore (in)
Product Type
1/8 NPT8001.57Pneumatic Straight-Line Action Clamp
Replacement Clamp AssemblyPneumatic Straight-Line Action Clamp
Replacement Clamp AssemblyPneumatic Straight-Line Action Clamp