Destaco Logo

PNEUMATIC TOGGLE CLAMPS WITH FLOW RESTRICTION FOR ASSEMBLY & WELDING – 830 SERIES

830-M-LC : Replacement Clamp Assembly

830-M-LCReplacement Clamp Assembly, a 830-M without Cylinder

Visit Product Series:

Standard Pneumatic Clamps-830Standard Pneumatic Clamps-Accessories

Unit View

Dimensions / Applications

  • Height (in)2.75
  • Length (in)7.75
  • Width (in)3.00
  • Product ApplicationCLAMPING

Technical Details

  • Supplied?No

Product Information

  • Accessory TypeReplacement Clamp Assembly
  • BrandDESTACO
  • Product TypePneumatic Straight-Line Action Clamp
  • Series Used On830
  • Spindle Included?No
  • Used With Model/Series830-ME