
PNEUMATIC TOGGLE CLAMPS WITH LARGE CLAMPING ARM FOR ASSEMBLY & WELDING – 868 SERIES

Unit View
Dimensions / Applications
- Height (in)13.50
- Length (in)10.17
- Weight (lb)17
- Width (in)4.00
- Application - AssemblyExcellent/High
- Application - WeldingExcellent/High
- Duty CycleExcellent/High
- Product ApplicationCLAMPING
Technical Details
- Air Consumption (ft³)0.109
- Clamp Arm Length (in)4.69
- Cylinder Bore (in)2.48
- Exerting Force (lbf)1704.0
- Height Under Clamp Arm (in)4.2
- Maximum Holding Capacity (lbf)4000.0
- Air Port size1/4 NPT
- Operating Temperature-10° to 90°C (-14° to 194° F)
- Supplied?No
Product Information
- Accessories810169|8EA-109-1|CABL-010|CABL-013|868-LC|868CYL|850450-63-1-00
- BrandDESTACO
- Clamp Arm Stylesolid
- Product TypeStandard Pneumatic Clamp
- Replacement Seal Kit850450-63-1-00
- Spindle Included?No