Destaco Logo

PNEUMATIC CLAMPING

STANDARD, LIGHT DUTY PNEUMATIC CLAMPS

DESTACO’s 868 Series pneumatic toggle clamps feature hardened pins/bushing at all pivot points for long lifecycle.

PNEUMATIC TOGGLE CLAMPS WITH LARGE CLAMPING ARM FOR ASSEMBLY & WELDING – 868 SERIES

DESTACO’s 868 Series pneumatic toggle clamps feature hardened pins/bushing at all pivot points for long lifecycle, is sensor ready for round or T-slot style sensors, and boast a large clamping arm that can be easily modified to suit your application. Common applications for these clamps include assembly and welding.

Features

  • Toggle-lock safety feature, so they stay mechanically locked even with total loss of air pressure
  • Consistent clamping force
  • Remote operation
  • Fast response time

Markets

Applications

Product
Accessories Type
Clamp Arm Style
Cylinder Bore (in)
Exerting Force (lbf)
Air Port size
Maximum Holding Capacity (lbf)
Clamp Arm Length (in)
Height Under Clamp Arm (in)
Product Type
solid2.4817041/4 NPT40004.694.2Standard Pneumatic Clamp
Replacement Clamp AssemblyStandard Pneumatic Clamp