
PNEUMATIC TOGGLE CLAMPS WITH LARGE CLAMPING ARM FOR ASSEMBLY & WELDING – 868 SERIES

Unit View
Dimensions / Applications
- Height (in)6.95
- Length (in)8.17
- Weight (lb)15
- Width (in)4.00
- Product ApplicationCLAMPING
Technical Details
- Supplied?No
Product Information
- Accessory TypeReplacement Clamp Assembly
- BrandDESTACO
- Product TypeStandard Pneumatic Clamp
- Series Used On868
- Spindle Included?No
- Used With Model/Series868|868-E