Destaco Logo

STANDARD PNEUMATIC CLAMP ACCESSORIES

817-S-LC : Replacement Clamp Assembly

817-S-LCReplacement Clamp Assembly, a 817-S without Cylinder

Visit Product Series:

Standard Pneumatic Clamps-817-827Standard Pneumatic Clamps-Accessories

Unit View

Dimensions / Applications

  • Height (in)3.95
  • Length (in)5.73
  • Weight (lb)2.5
  • Width (in)2.44
  • Product ApplicationCLAMPING

Technical Details

  • Spindle Included?No
  • Supplied?No

Product Information

  • Accessory TypeReplacement Clamp Assembly
  • BrandDESTACO
  • Product TypeStandard Pneumatic Clamp
  • Series Used On817
  • Used With Model/Series817-S|817-SE