Destaco Logo

STANDARD PNEUMATIC CLAMP ACCESSORIES

817-U-LC : Replacement Clamp Assembly

817-U-LC817-U-LC - 817-U without Cylinder

Visit Product Series:

Standard Pneumatic Clamps-817-827Standard Pneumatic Clamps-Accessories

Unit View

Dimensions / Applications

  • Length (in)5.73
  • Weight (lb)2.5
  • Product ApplicationCLAMPING

Technical Details

  • Supplied?No

Product Information

  • Accessory TypeReplacement Clamp Assembly
  • BrandDESTACO
  • Product TypePneumatic Toggle Clamp
  • Series Used On817
  • Spindle Included?No
  • Used With Model/Series817-U|817-UE