Destaco Logo

HOLD DOWN ACTION WELDING FIXTURE CLAMPS FOR WELDING FIXTURES, ASSEMBLY & LIGHT MACHINING – 5000 SERIES

5130-B - Heavy Duty Straight Line Action Clamps

5130-BHeavy Duty, Straight Line Clamps Solid Base-Imperial

Visit Product Series:

Straight Line Action Clamps-5000Straight Line Action Clamps 5130-5131-5133

Unit View

Dimensions / Applications

  • Height (in)3.40
  • Length (in)11.14
  • Weight (lb)2.4
  • Width (in)1.57
  • Preferred MarketGlobal
  • Product ApplicationCLAMPING

Technical Details

  • Maximum Holding Capacity (lbf)5800
  • Plunger Height (in)1.14
  • Plunger Travel (in)1.75
  • Imperial or Metric ProductImperial
  • PlungerRound
  • Plunger Thread1/2-13
  • Spindle (Recommended)325203
  • Supplied?No

Product Information

  • Accessories325203|325203
  • Base Mounting StyleSolid
  • BrandDESTACO
  • HandleHorizontal
  • Handle ColorRed
  • Product TypeHeavy-Duty Straight-Line Action Clamp
  • Spindle Included?No
  • Standard MaterialSteel