
Straight Line Action Clamps
Welding Fixture Clamps

HOLD DOWN ACTION WELDING FIXTURE CLAMPS FOR WELDING FIXTURES, ASSEMBLY & LIGHT MACHINING – 5000 SERIES
Features
- Easy to operate, push/pull handle allows the plunger to move in and out along its axis.
- Plunger locks in extended position only
- Equipped with DESTACO Toggle Lock Plus® an innovative safety feature that adds a secondary lock to the clamp to help ensure that the over-center locking condition is maintained and protected against unintentional opening.
- Some models lock in the open position.
Markets
Applications
- Fixturing and Testing
- CNC Machining
- Plastic injection molding
| Product | Short Description | Maximum Holding Capacity (lbf) | Standard Material | Base Mounting Style | Product Type | Plunger | Plunger Travel (in) | Imperial or Metric Product | Plunger Height (in) | Handle Opening (Degrees) | Weight (lbs) |
|---|---|---|---|---|---|---|---|---|---|---|---|
| Heavy Duty Straight Line Action Clamps, Plunger (Bolt Base Model) - Metric | 5800 | Steel | Flange | Heavy-Duty Straight-Line Action Clamp | Round | 1.75 | Metric | 1.38 | 125 | 3 | |
| Heavy Duty Straight Line Action Clamps, Plunger (Bolt Base Model) - Metric | 2500 | Steel | Flange | Heavy-Duty Straight-Line Action Clamp | Round | 1 | Metric | 1.1 | 113 | 1.2 | |
| Heavy Duty Straight Line Action Clamps, Square Plunger, Flanged Base - Metric | 5800 | Steel | Flange | Heavy-Duty Straight-Line Action Clamp | Square | 1.91 | Metric | 1.38 | 125 | 3 | |
| Heavy-Duty, Straight Line Clamp Plate Base, 5800lb | 5800 | Steel | Flange | Plunger Clamp (Bolt Base Model) | Round | 1.75 | Imperial | 1.38 | 125 | 2.87 | |
| Heavy Duty Straight Line Action Clamps, a 5150-MB with Toggle Lock Plus | 5800 | Steel | Solid | Heavy-Duty Straight-Line Action Clamp | Square | 1.91 | Metric | 1.14 | 125 | 2.6 | |
| Heavy Duty Straight Line Action Clamps, a 5133 with Toggle Lock Plus | 4600 | Steel | Flange | Heavy-Duty Straight-Line Action Clamp | Round | 3.13 | Imperial | 1.38 | 139 | 3.3 | |
| Heavy Duty Straight Line Action Clamps, Plunger, Flange Base - Metric | 4600 | Steel | Flange | Heavy-Duty Straight-Line Action Clamp | Round | 3.13 | Metric | 1.38 | 139 | 3.2 | |
| Long Stroke, Heavy-Duty Straight Line Clamp Plate Base, 4600lb | 4600 | Steel | Flange | Heavy-Duty Straight-Line Action Clamp | Round | 3.13 | Imperial | 1.38 | 139 | 3.2 | |
| Heavy Duty Straight Line Action Clamps, a 5131-M with Toggle Lock Plus | 2500 | Steel | Flange | Heavy-Duty Straight-Line Action Clamp | Round | 1 | Metric | 1.1 | 113 | 1.3 | |
| Heavy Duty Straight Line Action Clamps, a 5150-M with Toggle Lock Plus | 5800 | Steel | Flange | Heavy-Duty Straight-Line Action Clamp | Square | 1.91 | Metric | 1.38 | 125 | 3.1 | |
| Heavy-Duty Straight Line Action Clamps, a 5131 with Toggle Lock Plus | 2500 | Steel | Flange | Heavy-Duty Straight-Line Action Clamp | Round | 1 | Imperial | 1.1 | 113 | 1.3 | |
| Heavy-Duty Straight Line Action Clamp, a 5130 with Toggle Lock Plus | 5800 | Steel | Flange | Heavy-Duty Straight-Line Action Clamp | Round | 1.75 | Imperial | 1.38 | 125 | 3.1 | |
| Heavy-Duty, Straight Line Clamp Plate Base, 2500lb | 2500 | Steel | Flange | Heavy-Duty Straight-Line Action Clamp | Round | 1 | Imperial | 1.1 | 113 | 1.12 | |
| Heavy Duty Straight Line Action Clamps, a 5150-B with Toggle Lock Plus | 5800 | Steel | Solid | Heavy-Duty Straight-Line Action Clamp | Square | 1.91 | Imperial | 1.14 | 125 | 2.6 | |
| Heavy Duty, Square Plunger Clamp, Solid Base - Metric | 5800 | Steel | Solid | Heavy-Duty Straight-Line Action Clamp | Square | 1.91 | Metric | 1.14 | 125 | 3 | |
| Heavy Duty Straight Line Action Clamps, a 5131-MB with Toggle Lock Plus | 2500 | Steel | Solid | Heavy-Duty Straight-Line Action Clamp | Round | 1 | Metric | 0.87 | 113 | 0.8 | |
| Heavy-Duty Straight Line Action Clamps, a 5150 with Toggle Lock Plus | 5800 | Steel | Flange | Heavy-Duty Straight-Line Action Clamp | Square | 1.91 | Imperial | 1.38 | 125 | 3.1 | |
| 5800lb., Straight Line Clamp, Square Plunger Plate Base | 5800 | Steel | Flange | Heavy-Duty Straight-Line Action Clamp | Square | 1.91 | Imperial | 1.38 | 125 | 3 | |
| Heavy Duty Straight Line Action Clamps, Plunger (Straight Base) - Metric | 4600 | Steel | Solid | Heavy-Duty Straight-Line Action Clamp | Round | 3.13 | Metric | 1.14 | 139 | 2.7 | |
| Heavy Duty Straight Line Action Clamps, a 5130-M with Toggle Lock Plus | 5800 | Steel | Flange | Heavy-Duty Straight-Line Action Clamp | Round | 1.75 | Metric | 1.38 | 125 | 3.1 | |
| Heavy Duty, Square Plunger Clamp, Solid Base - Imperial | 5800 | Steel | Solid | Heavy-Duty Straight-Line Action Clamp | Square | 1.91 | Imperial | 1.14 | 125 | 2.5 | |
| Heavy Duty Straight Line Action Clamps, a 5133-M with Toggle Lock Plus | 4600 | Steel | Flange | Heavy-Duty Straight-Line Action Clamp | Round | 3.13 | Metric | 1.38 | 139 | 3.3 | |
| Heavy Duty Straight Line Action Clamps, a 5133-B with Toggle Lock Plus | 4600 | Steel | Solid | Heavy-Duty Straight-Line Action Clamp | Round | 3.13 | Imperial | 1.14 | 139 | 2.8 | |
| Heavy Duty, Straight Line Clamps Solid Base-Imperial | 5800 | Steel | Solid | Heavy-Duty Straight-Line Action Clamp | Round | 1.75 | Imperial | 1.14 | 125 | 2.4 | |
| Heavy Duty, Straight Line Clamps Solid Base-Metric | 5800 | Steel | Solid | Heavy-Duty Straight-Line Action Clamp | Round | 1.75 | Metric | 1.14 | 125 | 2.5 | |
| Heavy Duty, Straight Line Clamps, Solid Base-Metric | 2500 | Steel | Solid | Heavy-Duty Straight-Line Action Clamp | Round | 1 | Metric | 0.87 | 113 | 0.7 | |
| Heavy Duty Straight Line Action Clamps, a 5133-MB with Toggle Lock Plus | 4600 | Steel | Solid | Heavy-Duty Straight-Line Action Clamp | Round | 3.13 | Metric | 1.14 | 139 | 2.8 | |
| Heavy-Duty, Straight Line Clamps, Solid Base, Imperial | 2500 | Steel | Solid | Heavy-Duty Straight-Line Action Clamp | Round | 1 | Imperial | 0.87 | 113 | 0.7 | |
| Heavy Duty Straight Line Action Clamps, a 5131-B with Toggle Lock Plus | 2500 | Steel | Solid | Heavy-Duty Straight-Line Action Clamp | Round | 1 | Imperial | 0.87 | 113 | 0.8 | |
| Heavy Duty Straight Line Action Clamps, a 5130-B with Toggle Lock Plus | 5800 | Steel | Solid | Heavy-Duty Straight-Line Action Clamp | Round | 1.75 | Imperial | 1.14 | 125 | 2.6 | |
| Heavy Duty Straight Line Action Clamps, a 5130-MB with Toggle Lock Plus | 5800 | Steel | Solid | Heavy-Duty Straight-Line Action Clamp | Round | 1.75 | Metric | 1.14 | 125 | 2.6 | |
| Heavy Duty Straight Line Action Clamps, Plunger (Straight Base) | 4600 | Steel | Solid | Heavy-Duty Straight-Line Action Clamp | Round | 3.13 | Imperial | 1.14 | 139 | 2.7 |