
HOLD DOWN ACTION WELDING FIXTURE CLAMPS FOR WELDING FIXTURES, ASSEMBLY & LIGHT MACHINING – 5000 SERIES

Unit View
Dimensions / Applications
- Length (in)13.05
- Weight (lb)2.7
- Preferred MarketGlobal
- Product ApplicationCLAMPING
Technical Details
- Maximum Holding Capacity (lbf)4600
- Plunger Height (in)1.14
- Plunger Travel (in)3.13
- Imperial or Metric ProductImperial
- PlungerRound
- Plunger Thread1/2-13
- Spindle (Recommended)325203
- Supplied?No
Product Information
- Accessories325203|325203
- Base Mounting StyleSolid
- BrandDESTACO
- HandleHorizontal
- Handle ColorRed
- Product TypeHeavy-Duty Straight-Line Action Clamp
- Spindle Included?No
- Standard MaterialSteel
Related Products
5000 Series
5131 - 2500lb Straight Line Clamp Plate Base
%3Afill(white)%2Fcatsy.1004%2F5131%2BBase.jpg%2Frename%2F5131%2BBase.png&w=3840&q=75)
%3Afill(white)%2Fcatsy.1004%2F5131%2BFlange.jpg%2Frename%2F5131%2BFlange.png&w=3840&q=75)