Destaco Logo

HOLD DOWN ACTION WELDING FIXTURE CLAMPS FOR WELDING FIXTURES, ASSEMBLY & LIGHT MACHINING – 5000 SERIES

5150-M : Heavy Duty Straight Line Action Clamps

5150-MHeavy Duty Straight Line Action Clamps, Square Plunger, Flanged Base - Metric

Visit Product Series:

Straight Line Action Clamps-5000Straight Line Action Clamps 5150

Unit View

Dimensions / Applications

  • Height (in)3.63
  • Length (in)11.23
  • Weight (lb)3
  • Width (in)2.99
  • Application - AssemblyExcellent/High
  • Application - Checking FixturesFair/Medium
  • Application - Food ProcessingNot Recommended
  • Application - MachiningPoor/Low
  • Application - WeldingExcellent/High
  • Preferred MarketGlobal

Technical Details

  • Maximum Holding Capacity (lbf)5800
  • Plunger Height (in)1.38
  • Plunger Travel (in)1.91
  • Imperial or Metric ProductMetric
  • PlungerSquare
  • Plunger ThreadM12
  • Spindle (Recommended)220203-M
  • Spindle Included?No
  • Supplied?No

Product Information

  • Accessories220203-M|220203-M
  • Base Mounting StyleFlange
  • BrandDESTACO
  • Handle ColorRed
  • Product TypeHeavy-Duty Straight-Line Action Clamp
  • Standard MaterialSteel